Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Special Springs
Description
SL Ø 27 - Light load
Bill of material
SL27-060
CODE
-
DO
Hole diameter
27.0 mm
DI
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
785 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
883 N
SN
Maximum operating deflection
mm
FN
Force
981 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
6,15 x 2,75 mm
DE
Approx. spring outside diameter
26.4
H
Cross wire section
2.750 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models