Catalog navigation
CAD模型選擇
可提供的產品: 16
HELP_VARIABLE
Company
Special Springs
Description
SM Ø 22 - Medium load
Bill of material
SM22-060
CODE
-
DO
Hole diameter
22.0 mm
DI
Rod diameter
11.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
765 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
853 N
SN
Maximum operating deflection
mm
FN
Force
951 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
5,15 x 2,75 mm
H
Cross wire section
2.750 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型