Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
T Ø 10 - Super-strong
Bill of material
T10-030(0)
CODE
-
DH
Hole diameter
10 mm
DD
Rod diameter
5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
1250 N
BXH
Cross wire section
2.1 x 4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models