Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
Special Springs
Description
RMHR Ø 10 - Medium heavy duty die springs
Bill of material
RMHR10-044
CODE
-
DH
Hole diameter
9.53 mm
DD
Rod diameter
4.76 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
FX
Force
0 N
S1
Deflection for optimum life
mm
F1
Force
N
S2
Deflection for long life
mm
F2
Force
N
S3
Max. operating deflection
mm
F3
Force
N
SN
Max. deflection
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型