Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
3L P01A 42 S02
Bill of material
3L-P01-A-BU 42S02
CODE
Code
CU
Stroke
8 mm
D
Punch diameter
10 mm
L
Total length
106 mm
LMIN
Minimum length
104 mm
RC
Reserves stroke
2 mm
P
Pressure
bar
F0
Initial force
daN
F1
Final force
daN
FX
Force
daN
S
Surface
5.05 cm^2
PP
Weight
0.74 Kg
CALG
COL
Colour
PUNCH
Punch
90
STRIPPERHEAD
Stripper Head
42S02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models