Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form T2 heavy - Double rod series (Heavy performance)
Bill of material
1700/T2X
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
T2 Hot-stamped black varnished steel or hot-stamped AISI 304 stainless steel. Form T2S Hot-stamped and phosphated stainless steel or hot-stamped AISI 304 stainless steel. The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T2-T2S or T2X-T2SX = Tool with Standard Double Threaded Rod and hooking bracket. T20-T2S0 or T20X-T2S0X = Tool without double Threaded rod, which is to be ordered separately. Features and applications: The tools of this series ensure a good closure of lids. The construction features and the materials chosen give these tools high resistance qualities. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
ANGOLO
Opening angle
°
DX
mm
Enter value for DX
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
N
mm
O
mm
P
14 mm
Q
mm
S
mm
T
FH
daN
FHX
daN
GR
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models