Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMS 5
Bill of material
07100501
MD01
VAR__MANUID_
07100501
DESCSHORT
Short Description
GMS 5
DESCLONG
Long Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit , <br /><strong>Dimensions: </strong>380 x 580 x 2 mm
INTNO
International product number
4013902050826
MANUID
Product number of the Manufacturer
07100501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GMS 5
EF000008
380
EF000040
2
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.575
LENGTH
580
WIDTH
380
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models