Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKL 2-t
Bill of material
74400201
MD01
VAR__MANUID_
74400201
DESCSHORT
Short Description
AKL 2-t
DESCLONG
Long Description
Empty enclosure, protection class IP65, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, Lid: Polycarbonate, transparent, knockouts, M20/M25/M32/M40, (56 side)<br /><strong>Dimensions: </strong>300 x 300 x 132 mm<br /><strong>Accessories supplied: </strong>10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm
INTNO
International product number
4013902071265
MANUID
Product number of the Manufacturer
74400201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKL 2-t
EF000007
EV000270
EF000008
300
EF000040
300
EF000049
132
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006421
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
true
EF011959
-
EF014986
21.100
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.425
LENGTH
300
WIDTH
300
DEPTH
132
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Cooper Crouse-Hinds EU
    GHG 791 - Junction box for Zone 1/21
    Spelsberg
    AKL 3-t
    Spelsberg
    RKA 4/68-L
    Bossard Catalog
    3687653 - Housings AKL PS, transparent
    Spelsberg
    AKi 2-t
    Spelsberg
    AKL 4-t
    Spelsberg
    AK 09
    Spelsberg
    AK-F 14 L-t
    Spelsberg
    AKL 2-th
    Spelsberg
    GEOS-L 3040-18-to
Previews
3D
Dimension
2D
Download CAD models