Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS TGS 4050-3
Bill of material
72006401
MD01
VAR__MANUID_
72006401
DESCSHORT
Short Description
GEOS TGS 4050-3
DESCLONG
Long Description
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws for floor mounting. Optional assembly with mounting brackets at different heights possible, no contact protection, 3-row, 18 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L and S 4050<br /><strong>Dimensions: </strong>350 x 466 x 35 mm
INTNO
International product number
4013902626717
MANUID
Product number of the Manufacturer
72006401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS TGS 4050-3
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.561
LENGTH
466
WIDTH
350
DEPTH
35
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models