Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ALR 1616-L
Bill of material
16091101
MD01
VAR__MANUID_
16091101
DESCSHORT
Short Description
ALR 1616-L
DESCLONG
Long Description
Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, without terminals, with mounting rail NS35<br /><strong>Dimensions: </strong>160 x 160 x 91 mm
INTNO
International product number
4013902120307
MANUID
Product number of the Manufacturer
16091101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ALR 1616-L
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
160
EF000025
true
EF000049
91
EF000051
EV000220
EF000116
7035
EF000124
-
EF000139
EV000112
EF000227
-
EF001088
false
EF001094
false
EF001187
true
EF001231
0
EF001366
-
EF001438
160
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-35
EF002169
EV000072
EF003593
0
EF004191
false
EF004293
EV006815
EF004586
EV000115
EF004969
0
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
4.500
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.638
LENGTH
160
WIDTH
160
DEPTH
91
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    RK 4/07-7x4²
    Spelsberg
    Abox 025-2,5²
Previews
3D
2D
Download CAD models