Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox MPI 250
Bill of material
89512501
MD01
VAR__MANUID_
89512501
DESCSHORT
Short Description
Abox MPI 250
DESCLONG
Long Description
Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws. For mounting in junction boxes Abox/Abox Pro from 2024., for Abox / Abox Pro 250<br /><strong>Dimensions: </strong>167 x 217 x 2,5 mm
INTNO
International product number
4013902676712
MANUID
Product number of the Manufacturer
89512501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox MPI 250
EF000008
217
EF000040
167
EF000115
true
EF000139
EV006034
EF002169
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.140
LENGTH
217
WIDTH
167
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models