Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ASS-gro
Bill of material
19000501
MD01
VAR__MANUID_
19000501
DESCSHORT
Short Description
ASS-gro
DESCLONG
Long Description
External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template, External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1<br /><strong>Dimensions: </strong>140 x 120 x 20 mm
INTNO
International product number
4013902152025
MANUID
Product number of the Manufacturer
19000501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ASS-gro
EF000139
EV006034
EF002169
EV000139
EF002642
120
EF002643
false
EF002644
true
EF002645
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0484
LENGTH
120
WIDTH
140
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TK PC 1309-8-m
    Spelsberg
    TK ABL
    Spelsberg
    TK PS 2518-9-o
    Spelsberg
    TK PS 2518-8f-o
    Spelsberg
    TK PS 3625-11-o
    Spelsberg
    TK PS 2518-6f-o
    Spelsberg
    TK PS 2518-11-o
    Spelsberg
    TK MPI-1813
    Spelsberg
    NS 35-144
    Spelsberg
    ASS-kl
    Speedyblock
    Form AS - Only Push straight-line action series
    Spelsberg
    AK 24
    Spelsberg
    AK3 NS35-275
    Spelsberg
    TK MPI-2518
Previews
3D
Dimension
2D
Download CAD models