Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ROP 25
Bill of material
97052301
MD01
VAR__MANUID_
97052301
DESCSHORT
Short Description
ROP 25
DESCLONG
Long Description
Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, adhesive fixing or nail installation, sealing range M25, support spar compatible<br /><strong>Dimensions: </strong>49 x 64 x 45 mm
INTNO
International product number
4013902180127
MANUID
Product number of the Manufacturer
97052301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ROP 25
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0219
LENGTH
64
WIDTH
49
DEPTH
45
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models