Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
K0 EK
Bill of material
97700101
MD01
VAR__MANUID_
97700101
DESCSHORT
Short Description
K0 EK
DESCLONG
Long Description
Mounting box, suitable as a junction box, screw spacing 83.5 mm (3 9/32 inch) and 100 mm, complies with AFI standard, for installing "American Standard 432", equipment per NEMA Publ. NO.OS 1, combinable, protection class IP30, rated insulation voltage: 400V AC, Halogen free, for Spelsberg HM-UNI (97929901), magnet and nail installation, membrane for perforation, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>111 x 71 x 61 mm
INTNO
International product number
4013902200061
MANUID
Product number of the Manufacturer
97700101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
K0 EK
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
111
EF000010
EV000154
EF000025
true
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV009798
EF001131
-
EF001229
false
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
EV000766
EF004586
EV007115
EF004702
-
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
61
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.066
LENGTH
71
WIDTH
111
DEPTH
61
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models