Catalog navigation
CAD模型选择
可提供的产品: 45
HELP_VARIABLE
Company
Spraying Systems
Description
7N FogJet® Wide Angle Series - Nozzles - Metric
Bill of material
B1-7N-316SS8
PN
SalesPart
IC
Inlet Connection Size
1
TT
Male/Female
Female
THD
Thread Type
BSPT
CS
Capacity Size
MAT
Materials
SA
Spray Angle
Fine Spray
FR015
Flow Rate (liters per minute) at 1.5 bar
FR3
Flow Rate (liters per minute) at 3 bar
FR4
Flow Rate (liters per minute) at 4 bar
FR6
Flow Rate (liters per minute) at 6 bar
FR7
Flow Rate (liters per minute) at 7 bar
FR8
Flow Rate (liters per minute) at 8 bar
FR10
Flow Rate (liters per minute) at 10 bar
MINTO
Minimum Tank Opening
63.5 mm
LL
L
53.19 mm
LL1
L1
44.45 mm
LL2
L2
8.74 mm
SS1
S1
50.80 mm
SS2
S2
15.88 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型