Catalog navigation
CAD模型选择
可提供的产品: 86
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® G/GG-W - Nozzles - Metric
Bill of material
B1/4GG-14W
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (mm)
MFP
Max Free Passage Dia (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC05
Flow Rate Capacity (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate Capacity (lpm) at 1 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
SA04
Spray Angle at 0.4 bar
SA07
Spray Angle at 0.7 bar
120
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型