Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Spraying Systems
Description
9830 TW - Strainer - Metric
Bill of material
B9830-3/4TW-200
PN
Sales Part
MAT
Material Type
Ductile Iron
IC
Inlet Connection Size
Inch
THD
Inlet Thread Type
BSPT
TT
Inlet Male/Female
Female
MS
Screen Mesh Size
SMD
Screen Mesh Wire Dia.
Inch
SMATTYPE
Screen Material Type
Stainless Steel
SMO
Screen Mesh Opening
Inch
OC
Outlet Connection
Inch
OTHD
Outlet Thread Type
BSPT
OTT
Outlet Male/Female
Female
MINP
Min Pressure
- bar
MAXP
Max Pressure
20.68 bar
CAPDIA
Cap Dia.
76.20 mm
PPS
Pipe Plug Size
3/8 mm
WE
Net Weight
oz.
L
225.30 mm
W
133.35 mm
B
184.50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models