Catalog navigation
CAD模型选择
可提供的产品: 24
HELP_VARIABLE
Company
Spraying Systems
Description
AA430MLSC - Strainer - Metric
Bill of material
AAB430MLSC-1-200M
PN
Sales Part
MAT
Material Type
Polypropylene head/nylon bowl
IC
Inlet Connection Size
英寸
OC
Outlet Connection
英寸
ICG
Inlet Connection Gender
Female
ICTT
Inlet Connection Thread Type
OCG
Outlet Connection Gender
Female
OCTT
Outlet Connection Thread Type
PS
Pipe Size
- 英寸
MS
Screen Mesh Size
MINP
Min Pressure
- psi
MAXP
Max Pressure
psi
MO
Screen Mesh Opening
英寸
WE
Net Weight
oz.
MINP2
Min Pressure
- bar
MAXP2
Max Pressure
bar
MO2
Mesh Opening 2
mm
WE2
Net Weight
kg
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
L
mm
W
mm
A
mm
B
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型