Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA290 - Tank Cleaner - Metric
Bill of material
AAB290 (2 nozzle hub, 1.8m shaft, Explosion-proof electric motor, BSPT Thread)
PN
Sales Part Description
IC
Inlet Connection Size
2" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
30.5 m
SC
Spray Coverage
360°
HT
Hub Type
SL
Shaft Length
m
MINTO
Minimum Tank Opening
mm
MAT
Material
Seals – PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
OP
Operating Principle
Motor-driven
OPR
Operating Pressure Range
3.4 to 17.2 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
FLANGE
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir