Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 9-B/9-C - Nozzle - Metric
Bill of material
TJ9B-B (BSPT)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
4.9 m
SC
Spray Coverage
360°
MINTO
Minimum Tank Opening
mm
MAT
Material
Bearings – Carbon-filled PTFE fluoropolymer, All other metallurgy – 316 stainless steel
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 8.3 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
88 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model