Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® D26984 - Nozzle - Metric
Bill of material
D26984-B (1/2in BSPT connection, 360-degrees, PVDF)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
4.9 m
SC
Spray Coverage
360°
MINTO
Minimum Tank Opening
56 mm
MAT
Material
OP
Operating Principle
Fluid-driven constant speed
OPR
Operating Pressure Range
2.1 to 6.2 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
70 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models