Catalog navigation
CAD模型选择
可提供的产品: 182
HELP_VARIABLE
Company
Spraying Systems
Description
FloodJet® K - Nozzles
Bill of material
1/4K-24
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA60
Spray Angle at 60 psi
L
英寸
S1
英寸
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型