Catalog navigation
CAD模型选择
可提供的产品: 275
HELP_VARIABLE
Company
Spraying Systems
Description
VeeJet® H-VVL - Nozzles
Bill of material
H1/8VVL-SS1508
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
SA20
Spray Angle at 20 psi
SA40
Spray Angle at 40 psi
SA80
Spray Angle at 80 psi
SA200
Spray Angle at 200 psi
L
英寸
S1
英寸
S2
0.31 英寸
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型