Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® G/GG-VL - Nozzles
Bill of material
3/8GG-6.5VL
PN
Sales Part
IC
Inlet Connection Size
3/8 英寸
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
Brass
MFP
Max Free Passage Dia (in)
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA15A
Spray Angle at 15 psi for A
SA15B
Spray Angle at 15 psi for B
SA40A
Spray Angle at 40 psi for A
SA40B
Spray Angle at 40 psi for B
SA100A
Spray Angle at 100 psi for A
SA100B
Spray Angle at 100 psi for B
SA150A
Spray Angle at 150 psi for A
SA150B
Spray Angle at 150 psi for B
L
英寸
S1
英寸
S2
英寸
S3
英寸
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型