Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
SRD-FA
Description
ADMFL,ADMFLA,ADMKL,ADMKLA,ADMHL,ADMHLA - Intermediate flange type linear bearing/double liner type
Bill of material
ADMKL50
CODE
TYPE
MAT
Material
SUJ2
HRD
Hardness
56HRC~
SUR
surface treatment
MAT1
Ball material
SUJ2
MAT2
Cage material
Resin
USE
Use temperature environment
-20~80℃
MAT3
Seal material
Nitrile rubber
DD
d
mm
DDTOL
d tolerance
D
mm
L
mm
LTOL
L tolerance
±0.3
L1
mm
D1
d1
mm
T
mm
X
mm
Y
mm
Z
mm
D2
mm
K
mm
E
mm
F
mm
ECC
eccentric
BALL
Number of rows of balls
VER
Verticality
CD
Basic rated load C (moving)
N
CO
Basic rated load CO (static)
N
SAM
Static allowable moment
N·m
REF
reference weight
g
LINK
link
https://www.srdfaa.com/product/1141603221436.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models