Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKFM70 - Single shaft driver - 70 series - screw driven - fully sealed
Bill of material
AKFM70-16-05-100-A-OL-CF-M20
CODE
AKFM70
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
SHAFT
Shaft diameter
16
LEAD
Lead
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
A (standard)
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch(SUX-PM-L44)
T
338
B
78
A
2
N
8
D
48
M
M5
WEI
weight
4.5 kg
LINK
link
https://www.srdfaa.com/product/1141603220555.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models