Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
CBHLA,CBHPL,CBHLG - Synchronous pulley - key free high torque synchronous pulley - S3M type
Bill of material
CBHLG34S3M100-E-8
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
NT
No. of Teeth
TNW
Type and nominal width
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
32.470 mm
OD
O.D.
31.710 mm
F
40 mm
E
28 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models