Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SRD-FA
Description
CBATFW,CBBTW,CBMTFW - Synchronous gear - toothed idler gear with flange L · H type
Bill of material
CBATFW14-H075-12
CODE
code
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
BG
Bearing material
steel
SUR
surface
Natural color anodizing treatment
SUR1
surface1
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
mm
TNW1
Corresponding belt
DD
dShaft diameter
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
DH
mm
NO
Bearing size No
D
Bearing diameter
mm
B
Bearing width
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
https://www.srdfaa.com/category/15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models