Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-303-EM - falandizuoshuipingyajinshi
Bill of material
DDH-303-EM
CODE
DDH-303-EM
MAT
SS400
SUR
surface treatment
guangzeduxin
JCL
jiachili
4540 kg
YTLS
yatouluosixinghao
luomu
MAT2
yatoucaizhi
gang
YBKQJD
yabakaiqijiaodu
192 °
XC
xingcheng
50.0 mm
WEI
zhongliang
965 g
LINK
link
https://www.srdfaa.com/product/1141603221413.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir