Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HEFNER - Flat bottom movable type - medium and light load type - AGV casters
Bill of material
HEFNER57-AF
CODE
HEFNER
TYPE1
Support type
Flat-bottomed active type
MAT1
Support material
Q235A
SUR1
Support surface treatment
Galvanized
CODE2
Wheel code
AF
D
57 mm
H
80 mm
F
29 mm
A
67 mm
B
49 mm
C
53 mm
C1
51 mm
E
35 mm
DD
d
8.4 mm
R
50.5 mm
TT
t
2.5 mm
WEI
Reference weight
0.4 kg
LINK
https://www.srdfaa.com/product/1541370963776.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models