Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBFB - Ball valve/single piece
Bill of material
FBBFB8A
CODE
code
FBBFB
SBXZ
Handle shape
Butterfly handle type
MAT
The main body material
SCS13A(SUS304)
MATE
Tee material
fluororesin
ZGSY
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
NO
No.
RC
Rc/(PT)
1/4
D
d
5.0 mm
S
17 mm
L
39 mm
H
27 mm
W
51 mm
LINK
link
https://www.srdfaa.com/category/39
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models