Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGK - Stainless steel pipe connector/direct head
Bill of material
FBKGK3.18-1
CODE
code
FBKGK
MAT
Material
SUS316
D
T
R(PT)
mm
TT
R(PT)
1/8
L
32.9 mm
E
2.5 mm
F
13.4 mm
LL
26.0 mm
H
Opposite side body h
12 mm
HH
Opposite side nut H
12.0 mm
LINK
link
https://www.srdfaa.com/category/39
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models