Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDSJRS - Flexible fluororesin hose - flexible type
Bill of material
FDSJRS6A-0.3-LA-RA
CODE
code
FDSJRS
MAT
Hose material
fluororesin
MATJ
Metal woven fabric
SUS304
MATM
Material of riveting parts
SUS304
SYLT
Using the fluid
Air, gas, water, solvent
FW
operating temperature range
-100~120°C
ZGSY
maximum working pressure
can jian
HNID
Nominal inside diameter of hose
HL
The minimum unit of hose length is 0.1m
m
LEC
Left riveted shape
REC
Right side riveted shape
ID
inner diameter
4 mm
OD
external diameter
7.0 mm
MBR
Minimum radius of curvature
20 mm
MSP
maximum working pressure
3.0 MPa
R
R(PT)/G(PF)
1/8
B
B(Opposite edge spacing)
12 mm
L
39 mm
B2
B2(Opposite edge spacing)
0 mm
LL
L
0 mm
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models