Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
SRD-FA
Description
FDSTR,FDSTW,FDSTS,FDSCR,FDSCW,FDSCS,FDSYR,FDSYRW,FDSYRS,FDMCR,FDMYR - ye ya yong
Bill of material
FDSCW6-0.3-LA-RA
CODE
code
TYPE
type
TYPES
type
SY
sy
liang ce
MATR
R(Material)
MATJ
j(Material)
MAT1
1
S25C
SUR1
11
ge
MAT2
2
S25C
SUR2
22
ge
TR
gzwdfw
HNID
rggcnj
mm
HL
hl
m
RG
R(PT)/G(PF)
1/4
ID
id
6.3 mm
MBR
mbr
mm
NP
np
mm
LEC
lec
LEB
leb
19 mm
LEL
lel
51.5 mm
REC
rec
REB
reb
19 mm
REL
rel
51.5 mm
HP
hp
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели