Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 6391 - Shape-cutting bush with shoulder, square
Bill of material
SZ 6391..19.020x32.0
BESTNR
Order No.
A
Length
mm
WA
Length
mm
Enter value for WA
Length
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
K
Height
5 mm
L1
Length
32 mm
L2
Length
mm
WA1
Angle
°
WG
Weight
0.050 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models