Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-1-005 - Cylinder 500 daN
Bill of material
ST8841-1-005x038
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
mm
T
Depth housing
15 mm
H
Overall piston extended
mm
M
Thread
M36x2
D
Housing outer diameter
42 mm
KO
Piston rod outer diameter
12 mm
WG
Weight
0.300 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Steinel Normalien
    ST 8841-1-025 - Cylinder 2500 daN
    Steinel Normalien
    ST 8841-1-035 - Cylinder 3500 daN
    Steinel Normalien
    ST 8841-1-010 - Cylinder 1000 daN
    Steinel Normalien
    ST 8841-1-055 - Cylinder 5500 daN
    Special Springs
    CC 500 - Manifold System
    Afag
    RMZ 16 - Cylinder intermediate position
    STRACK
    Z5102 - Short stroke cylinder
Previews
3D
Dimension
2D
Download CAD models