Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
STM
Description
VL2 IE2
Bill of material
CE_VL2 IE2_2_160_L_B3_-_B3_-_55_23_18,5|21,3_2_2_S1_AV_-_-_-_-_-_3_5010
MAR
Marking
TYP
Type
POL
Number of poles
SIZEM
Size
LEN
Length
DV
Design version
PTB
Terminal box position
AVC
Available configurations
SD
Shaft diameter
F
Flange
-
HB14
Number of holes in B14 flange
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
POW
Power
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models