Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
STM
Description
EX - Planetary
Bill of material
EX_90_2_RN1_12.6_IEC_63B5_OUTOIL_TypEX_M1_Y_CE_T_-_-_2_-_63_A_B5_B5_11_63_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
EX
CO
Centerline orientation
SIZE
Size
NOR
N° of reductions
CG
Combined gearbox
- = Standard
OV
Output Version
OS
Output shaft
IR
Reduction ratio
TBZ
Brake type
SIZEBZ
Brake size
STBZ
Static Torque
ABZ
Brake attachment
- = Without brake
IV
Input Version
IS
Input shaft
OPT
Options - Materials of Seals
MV
Mounting Version
MP
Mounting positions
ACC1
Accessories - Output Configuration
ACC2
Accessories - Output Configuration - Accessories - Splined D
ACC3
Accessories - Shaft Mounted Version
ACC4
Accessories - Exspansion tank
ACC5
Accessories - Cooling Unit
OPT1
Options - Scope of the supply - Options - OIL
OPT2
Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
-
IP
Protection level
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STM
    A\1 - Single stage inline gearboxes AR/1
    STM
    RI - RMI - Worm gearbox RI - RMI
    STM
    A - Inline gearboxes A
    STM
    T - Three-phase induction motors
    STM
    O - Helical bevelgearboxes and geared motors O
    STM
    P = feet design - Shaft gearboxes - shaft mounted gearboxes and geared motors P
    STM
    WI - WMI - Worm gearboxes IMPORT WI-WMI
    STM
    RXP 800 - Parallel shaft gearboxes and geared motors
    STM
    UI - UMI - Worm gearbox UI - UMI
    STM
    RXO 800 - Helical bevel gearboxes and geared motors
    STM
    VL2 IE3
    STM
    PL - Shaft mounted and parallel shaft gearboxes long version
    STM
    RXO 700 - Bevel helical RXO 700
    STM
    CRI - CRMI - Double worm gearbox CRI - CRMI
Previews
3D
Dimension
2D
Download CAD models