Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
SToxxparts
Description
05000279000 - Side thrust piece with thread, without sealing, with female thread
Bill of material
05000279014
ARTNR
Article No.
D1
mm
L1
-2
mm
F
Spring load
N
D2
mm
D3
mm
L2
mm
L3
mm
L4
1.5 mm
S
Stroke
mm
SW
mm
T
max.
250 °C
MAT
Material
Stahlhülse, verzinkt/Stahlgewindescheibe, brüniert/Edelstahlfeder
GEW
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models