Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000171001 - Vice, movable jaw
Bill of material
17000171001
ARTNR
Article No.
17000171001
F
max. horizontal clamping force
80 kN
M
max. tightening torque
200 Nm
MAT
Material
Stahl, einsatzgehärtet, geschliffen
GEW
Weight
15.3 kg
INFO
Drawing
https://api.meleven.de/out/SToxxparts/7d.a6.27.170001710019.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型