Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000225000 - Eccentric quick clamping lever with inside thread, adjustable, stainless steel
Bill of material
17000225001
ARTNR
Article No.
L
mm
D1
mm
D3
mm
D4
mm
H2
max.
mm
H3
min. adjustment range
mm
B
mm
T1
mm
T2
min. in clamping position
mm
S
Stroke at 90° lever position
mm
T
max.
80 °C
MAT
Material
Edelstahl/Zink- Druckgusshebel, kunststoffbeschichtet/POM- Auflagescheibe, glasfaserverstärkt
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/e1.45.1a.170002250009.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型