Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000236001 - Mounting tensioner slewable, dimension 25, with adjustable clamping lever and axial bearing
Bill of material
17000236001
ARTNR
Article No.
17000236001
D1
25 mm
B1
26 mm
B2
10 mm
D2
M8 mm
D3
M8 mm
H1
max.
35 mm
H2
max.
49 mm
H3
10 mm
H4
60 mm
L1
49.5 mm
L2
35 mm
L3
28 mm
L4
74 mm
S
Stroke
5 mm
MAT
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
GEW
Weight
363 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model