Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000238001 - Mounting tensioner slewable, dimension 25, with eccentric quick clamping lever
Bill of material
17000238001
ARTNR
Article No.
17000238001
D1
25 mm
B1
26 mm
B2
10 mm
D2
M8 mm
D3
M8 mm
H1
max.
35 mm
H2
max.
49 mm
H3
10 mm
H4
35 mm
H5
20.5 mm
L1
49.5 mm
L2
35 mm
L3
28 mm
L4
82 mm
S
Stroke
5 mm
MAT
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
GEW
Weight
340 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/fc.3f.97.170002380019.pdf
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD