Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z7712 - Connector plug
Bill of material
Z7712-5
PDF
PDF-INFO
PDF
TYPE
(Type)
5
D
(D)
R1/2"
D1
(d1)
13.5 mm
D2
(d2)
9 mm
L
(L)
31 mm
L1
(L1)
12 mm
SW
(SW)
22 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
624379
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models