Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z7702 - Filtereinsatz fuer Kuehlbohrung
Bill of material
Z7702-10.3-21-G1/8
PDF
PDF-INFO
PDF
D
(D)
10.3 mm
L
(L)
21 mm
M
(M)
G1/8 mm
L1
(L1)
5.5 mm
L2
(L2)
4 mm
D1
(D1)
5.5 mm
D2
(D2)
8 mm
D3
(D3)
G1/4 mm
DN
(DN)
9.73 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
360538
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models