Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z7676 - Connection housing for Z 7675
Bill of material
Z7676-1
PDF
PDF-INFO
PDF
TYPE
Type (Type)
mm
A
(A)
20.5 mm
A1
(A1)
8 mm
AS
(AS)
mm
B
(B)
22 mm
DB
(DB)
5.5 mm
DE
(DE)
6.5 mm
DS
(DS)
11 mm
DS1
(DS1)
14 mm
DS2
(DS2)
11 mm
EH
(EH)
7 mm
L
(L)
mm
L1
(L1)
mm
LE1
(LE1)
mm
LE2
(LE2)
mm
LS
(LS)
mm
R
(R)
5 mm
TS1
(TS1)
8.5 mm
W
(W)
90 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z51 - Centring element
    STRACK
    Z7606 - Cable cover
    STRACK
    Z7677 - Connection housing for Z 7675
    STRACK
    Z4 - Latch lock two stage ejector, with dowel pin (Type=1-0)
    STRACK
    Z4290L - Slide unit
    STRACK
    Z7605 - Adapter
    STRACK
    Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
    STRACK
    Z7433 - Distance frame
    STRACK
    SN1830D-ASP - Cutting punch (DIN 9861 D)
    STRACK
    Z3_POS06 - Driver
    STRACK
    Z4 - Latch lock with dowel pin  (Type=0/25/50/75-0)
    STRACK
    Z7662 - Endschalter, vertikal mit Stecker, bis 90C
    STRACK
    Z7675 - Endschalter, innenliegend, bis 200C
Previews
3D
Dimension
2D
Download CAD models