Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002LA - Lead Lock Nut (Small)
Bill of material
N0-00-02LA-00800000
CNSORDERNO
Order number
N0-00-02LA-00800000
S
Size
M8
P
Pitch
1.25 mm
B
Width across flats
12 mm
H
Height
7.3 mm
TH
Tolerance Height
±0.3 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir