Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002T5 - U-Nut (Thin) (Other Details)
Bill of material
N0-00-02T5-01200000
CNSORDERNO
Order number
N0-00-02T5-01200000
S
Size
M12
P
Pitch
1.50 mm
SW
Width across flats
19 mm
TSW
Tolerance Width across flats
0 -0.35 mm
E
Width across corners
21.9 mm
H1
Height
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models