Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020248 - Flange Stableford Nut (Small) (Details)
Bill of material
N0-02-0248-01000000
CNSORDERNO
Order number
N0-02-0248-01000000
S
Size
M10
P
Pitch
1.25 mm
B
Width across flats
14 mm
TB
Tolerance Width across flats
0 -0.25 mm
C
Width across corners
16.2 mm
D
Diameter
19 mm
TD
Tolerance Diameter
0 -0.4 mm
H
Height
10.0 mm
TH
Tolerance Height
±0.4 mm
L
Thread length
8.8 mm
T
Thickness
1.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models