Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002E10 - Iron Grip Nut (E1)
Bill of material
N0-00-2E10-00500000
CNSORDERNO
Order Number
S
Size
D
Diameter
30 mm
D1
Diameter
23 mm
H
Height
13 mm
H1
Height
3.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models